Page 579 - MISUMI SINGAPORE Economy Series
P. 579

QDimension Specification Table (Both Sides Bearing)                                      Pulley  Timing
               Part Number               4Shaft                               Bearing Nominal Model
                                                                                 and Dimension
            1Type    2Number   3Belt Type  Bore Dia. d  P.D. O.D.  F  E  A  W  Dh  No.  D    B     P.529
                      of Teeth
                                T10150                            17  22                            Idlers
                                T10200                            22  27  29  6002ZZ×2  32   9
                                                                                                   P.551
                                T10250                            27  32
                        16                      50.93 49.05 58  40
                                T10300                            32  37                            Timing Belts
                                T10400                            43  48  30  6202ZZ×2  35   11
                                                                                                   P.577
                                T10500                            53  58
                                T10200                            22  27  29  6002ZZ×2  32   9     Belts  Closed End
                                           15
                        18      T10250           57.3 55.45 61  45  27  32                         P.605
                                                                          30  6202ZZ×2  35   11
                                T10300                            32  37

                                T10200                            22  27  29  6002ZZ×2  32   9     Belts  Open End
                                T10250                            27  32                           P.611

           C-AHTFW      20      T10300          63.66 61.8  67  50  32  37
                                                                          30  6202ZZ×2  35   11    Open End Belts  Clamp Plates for
                                T10400                            43  48
                                                                                                   P.615
                                T10500                            53  58
                                                                                                    5
                                T10200                            22  27
                                                                          37  6004ZZ×2  42   12
                        22      T10250          70.03 68.15 80  60  27  32
                                T10300                            32  37  41  6204ZZ×2  47   14    Idlers / Timing Belts  Timing Pulleys /

                                T10200                            22  27  37  6004ZZ×2  42   12
                        24      T10250     20   76.39 74.55       27  32
                                                                          41  6204ZZ×2  47   14
                                T10300                            32  37
                                                          87  67
                                T10200                            22  27  37  6004ZZ×2  42   12

                        26      T10250          82.76 80.9        27  32
                                                                          41  6204ZZ×2  47   14
                                T10300                            32  37
          E Please visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2Number of Teeth)  -  3Belt Type  -  4Shaft Bore Dia. d
                             C-AHTFW16           -  T10250  -       15






           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  574
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   574   575   576   577   578   579   580   581   582   583   584