Page 584 - MISUMI SINGAPORE Economy Series
P. 584

Timing Belts S2M type

    Timing    Pulley  New                        Representative model: C-HTBN400S2M-60
           Specs
                                                  Save Up to
   P.529
                                                  vs Standard Type  74%              Shipping
                                                                                        from
     Idlers                                             1.46               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber  Nylon Cloth

                                   Pitch: 2mm
   P.605               3            Lr            1   PLD              Back side
    Open End   Belts  H  i  h                                       Toothed Face



   P.611                 Ra                   4  2
    Clamp Plates for   Open End Belts  Types  Nominal   Pitch (mm)  Ra  Lr  H  h  i  PLD  Unit weight g/m



   P.615           Width                                                            (Width: 10mm)
                     40
    5       S2M    (4mm)      2      1.3     1.3     1.36    0.76    0.6    0.254       13.0
                     60
    Timing Pulleys /    Idlers / Timing Belts  EBelt circumference length is core wire length.
                   (6mm)
                    100
                   (10mm)

          EBelt operating temperature range: -30 to 90 °C.
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.
               Part Number     3    Number   Belt          Part Number     3    Number   Belt
                             Nominal      Circumference                  Nominal      Circumference
            1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                     82S2M            41      82                 116S2M           58     116
                     86S2M            43      86                 118S2M           59     118
                     88S2M            44      88                 120S2M           60     120
                     90S2M            45      90                 122S2M           61     122
                     94S2M     40     47      94                 124S2M    40     62     124
                     96S2M    (4mm)   48      96                 126S2M   (4mm)   63     126
                                              98
                     98S2M
                                                                           60
                               60
           C-HTBN    100S2M   (6mm)   49     100       C-HTBN    128S2M   (6mm)   64     128
                                                                                         130
                                                                                  65
                                                                 130S2M
                                      50
                     102S2M    100    51     102                 132S2M    100    66     132
                     104S2M  (10mm)   52     104                 134S2M   (10mm)  67     134
                     106S2M           53     106                 136S2M           68     136
                     110S2M           55     110                 138S2M           69     138
                     112S2M           56     112                 140S2M           70     140
                     114S2M           57     114                 142S2M           71     142

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    579             Type  C-HTBN            Keyword  belt s2m                         Economy series
   579   580   581   582   583   584   585   586   587   588   589