Page 586 - MISUMI SINGAPORE Economy Series
P. 586

Timing Belts S3M type

    Timing    Pulley  New                        Representative model: C-HTBN264S3M-100
           Specs
                                                  Save Up to
   P.529
                                                  vs Standard Type  77%              Shipping
                                                                                        from
     Idlers                                             1.72               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber  Nylon Cloth



   P.605                3           Pitch: 3mm    1    PLD             Back side
                                     Lr
    Open End   Belts  H  i                                          Toothed Face



   P.611                h  Ra                     2
    Clamp Plates for   Open End Belts  Types  Nominal   Pitch (mm)  Ra  Lr 4  H  h  i  PLD  Unit weight g/m

                   Width
                                                                                    (Width: 10mm)
   P.615             60
    5              (6mm)
                    100
            S3M    (10mm)     3      1.95    1.95    2.3     1.14    1.16   0.381       19.0
    Timing Pulleys /    Idlers / Timing Belts  EBelt circumference length is core wire length.                       EBelt operating temperature range: -30 to 90 °C.
                    150
                   (15mm)
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.
               Part Number    3Nominal   Number  Belt Circumference   Part Number  3Nominal   Number  Belt Circumference
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      120S3M           40     120                 213S3M           71     213
                      123S3M           41     123                 216S3M           72     216
                      129S3M           43     129                 219S3M           73     219
                      135S3M           45     135                 222S3M           74     222
                      138S3M           46     138                 225S3M           75     225
                      141S3M           47     141                 228S3M           76     228
                      144S3M           48     144                 231S3M           77     231
                      150S3M           50     150                 234S3M           78     234
                      162S3M    60     54     162                 237S3M    60     79     237
                      171S3M   (6mm)   57     171                 240S3M   (6mm)   80     240
            C-HTBN    174S3M    100    58     174       C-HTBN    243S3M    100    81     243
                      177S3M   (10mm)  59     177                 246S3M   (10mm)  82     246
                      180S3M    150    60     180                 249S3M    150    83     249
                      183S3M   (15mm)  61     183                 252S3M   (15mm)  84     252
                      186S3M           62     186                 255S3M           85     255
                      189S3M           63     189                 258S3M           86     258
                      192S3M           64     192                 261S3M           87     261
                      195S3M           65     195                 264S3M           88     264
                      201S3M           67     201                 267S3M           89     267
                      204S3M           68     204                 270S3M           90     270
                      207S3M           69     207                 273S3M           91     273
                      210S3M           70     210                 276S3M           92     276


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    581             Type  C-HTBN            Keyword  belt s3m                         Economy series
   581   582   583   584   585   586   587   588   589   590   591