Page 591 - MISUMI SINGAPORE Economy Series
P. 591

Part Number    3Nominal  Number Belt Circumference   Part Number  3Nominal  Number Belt Circumference   Pulley  Timing
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      880S8M          110     880                 1568S8M          196    1568
                      888S8M          111     888                 1592S8M          199    1592     P.529
                      896S8M          112     896                 1600S8M          200    1600
                      904S8M          113     904                 1624S8M          203    1624
                      912S8M          114     912                 1640S8M          205    1640      Idlers
                      920S8M          115     920                 1648S8M          206    1648
                      928S8M          116     928                 1672S8M          209    1672
                      944S8M          118     944                 1680S8M          210    1680
                      952S8M          119     952                 1688S8M          211    1688     P.551
                      960S8M          120     960                 1696S8M          212    1696
                      976S8M          122     976                 1728S8M          216    1728
                      984S8M          123     984                 1760S8M          220    1760      Timing Belts
                      992S8M          124     992                 1776S8M          222    1776
                      1000S8M         125    1000                 1792S8M          224    1792
                      1008S8M         126    1008                 1800S8M          225    1800     P.577
                      1016S8M         127    1016                 1816S8M          227    1816
                      1024S8M         128    1024                 1824S8M          228    1824
                      1032S8M         129    1032                 1832S8M          229    1832
                      1040S8M         130    1040                 1880S8M          235    1880     Belts  Closed End
                      1056S8M         132    1056                 1904S8M          238    1904
                      1072S8M         134    1072                 1912S8M          239    1912
                      1080S8M         135    1080                 1920S8M          240    1920     P.605
                      1088S8M         136    1088                 1952S8M          244    1952
                      1096S8M         137    1096                 1960S8M          245    1960
                      1104S8M         138    1104                 2000S8M          250    2000     Belts  Open End
                      1112S8M         139    1112                 2032S8M          254    2032
                      1120S8M         140    1120                 2040S8M          255    2040
                      1128S8M         141    1128                 2048S8M          256    2048     P.611
                                150
                                                                            150
                      1136S8M  (15mm)  142   1136                 2056S8M  (15mm)  257    2056
                      1144S8M         143    1144                 2080S8M          260    2080
                      1152S8M   250   144    1152                 2104S8M   250    263    2104
            C-HTBN    1160S8M  (25mm)  145   1160       C-HTBN    2120S8M  (25mm)  265    2120     Open End Belts  Clamp Plates for
                                                                            300
                                300
                      1168S8M  (30mm)  146   1168                 2136S8M  (30mm)  267    2136
                      1184S8M         148    1184                 2160S8M          270    2160
                                                                            400
                                400
                      1192S8M  (40mm)  149   1192                 2200S8M  (40mm)  275    2200     P.615
                      1200S8M         150    1200                 2240S8M          280    2240      5
                      1216S8M         152    1216                 2272S8M          284    2272
                      1224S8M         153    1224                 2296S8M          287    2296
                      1240S8M         155    1240                 2304S8M          288    2304
                      1248S8M         156    1248                 2400S8M          300    2400
                      1256S8M         157    1256                 2432S8M          304    2432     Idlers / Timing Belts  Timing Pulleys /
                      1264S8M         158    1264                 2496S8M          312    2496
                      1280S8M         160    1280                 2560S8M          320    2560
                      1296S8M         162    1296                 2600S8M          325    2600
                      1304S8M         163    1304                 2624S8M          328    2624
                      1312S8M         164    1312                 2760S8M          345    2760
                      1320S8M         165    1320                 2800S8M          350    2800
                      1344S8M         168    1344                 2848S8M          356    2848
                      1352S8M         169    1352                 2880S8M          360    2880
                      1360S8M         170    1360                 2944S8M          368    2944
                      1376S8M         172    1376                 3000S8M          375    3000
                      1384S8M         173    1384                 3048S8M          381    3048
                      1392S8M         174    1392                 3200S8M          400    3200
                      1400S8M         175    1400                 3280S8M          410    3280
                      1424S8M         178    1424                 3400S8M          425    3400
                      1440S8M         180    1440                 3440S8M          430    3440
                      1480S8M         185    1480                 3600S8M          450    3600
                      1504S8M         188    1504                 3680S8M          460    3680
                      1512S8M         189    1512                 3720S8M          465    3720
                      1520S8M         190    1520                 3880S8M          485    3880
                      1544S8M         193    1544                 4000S8M          500    4000
                      1552S8M         194    1552                 4200S8M          525    4200
                      1560S8M         195    1560                 4400S8M          550    4400
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                          C-HTBN480S8M        -      300
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  586
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   586   587   588   589   590   591   592   593   594   595   596