Page 588 - MISUMI SINGAPORE Economy Series
P. 588

Timing Belts S5M type

    Timing    Pulley  New                        Representative model: C-HTBN320S5M-150
           Specs
                                                  Save Up to
   P.529
                                                  vs Standard Type  80%              Shipping
                                                                                        from
     Idlers                                             3.12               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber  Nylon Cloth



   P.605                3           Pitch: 5mm    1    PLD             Back side
                                     Lr
    Open End   Belts  H  i  h                                       Toothed Face



   P.611                  Ra                  4   2
    Clamp Plates for   Open End Belts  Types  Nominal   Pitch (mm)  Ra  Lr  H  h  i  PLD  Unit weight g/m
                   Width
                                                                                    (Width: 10mm)
                    100
   P.615           (10mm)
    5       S5M    (15mm)     5      3.25    3.25    3.41    1.91    1.5     0.48       34
                    150
                    250
    Timing Pulleys /    Idlers / Timing Belts  EBelt circumference length is core wire length.                                                                                       EBelt operating temperature range: -30 to 90 °C.
                   (25mm)
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.
               Part Number    3Nominal  Number Belt Circumference   Part Number  3Nominal  Number Belt Circumference
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      180S5M           36     180                 355S5M           71     355
                      225S5M           45     225                 360S5M           72     360
                      230S5M           46     230                 370S5M           74     370
                      250S5M           50     250                 375S5M           75     375
                      255S5M           51     255                 380S5M           76     380
                      260S5M           52     260                 390S5M           78     390
                      270S5M           54     270                 395S5M           79     395
                      275S5M    100    55     275                 400S5M    100    80     400
                      280S5M   (10mm)  56     280                 410S5M   (10mm)  82     410
                                150
                                                                            150
            C-HTBN    285S5M   (15mm)  57     285       C-HTBN    415S5M   (15mm)  83     415
                      295S5M    250    59     295                 420S5M    250    84     420
                      300S5M   (25mm)  60     300                 425S5M   (25mm)  85     425
                      305S5M           61     305                 435S5M           87     435
                      320S5M           64     320                 440S5M           88     440
                      325S5M           65     325                 445S5M           89     445
                      330S5M           66     330                 450S5M           90     450
                      335S5M           67     335                 455S5M           91     455
                      340S5M           68     340                 465S5M           93     465
                      350S5M           70     350                 475S5M           95     475


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    583             Type  C-HTBN            Keyword  belt s5m                         Economy series
   583   584   585   586   587   588   589   590   591   592   593