Page 585 - MISUMI SINGAPORE Economy Series
P. 585

Part Number     3    Number   Belt          Part Number     3    Number   Belt      Pulley  Timing
                             Nominal      Circumference                  Nominal      Circumference
            1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                     144S2M           72     144                 324S2M          162     324       P.529
                     146S2M           73     146                 328S2M          164     328
                     150S2M           75     150                 330S2M          165     330
                     152S2M           76     152                 334S2M          167     334        Idlers
                     156S2M           78     156                 336S2M          168     336
                     160S2M           80     160                 340S2M          170     340
                     164S2M           82     164                 344S2M          172     344
                     166S2M           83     166                 356S2M          178     356       P.551
                     168S2M           84     168                 360S2M          180     360
                     172S2M           86     172                 364S2M          182     364
                     176S2M           88     176                 366S2M          183     366        Timing Belts
                     180S2M           90     180                 370S2M          185     370
                     182S2M           91     182                 376S2M          188     376
                     186S2M           93     186                 380S2M          190     380       P.577
                     188S2M           94     188                 386S2M          193     386
                     190S2M           95     190                 390S2M          195     390
                     192S2M           96     192                 392S2M          196     392
                     194S2M           97     194                 396S2M          198     396       Belts  Closed End
                     200S2M          100     200                 400S2M          200     400
                     202S2M          101     202                 410S2M          205     410
                     204S2M          102     204                 426S2M          213     426       P.605
                     208S2M          104     208                 430S2M          215     430
                     210S2M          105     210                 436S2M          218     436
                     212S2M          106     212                 438S2M          219     438       Belts  Open End
                     214S2M          107     214                 440S2M          220     440
                     218S2M          109     218                 448S2M          224     448
                     220S2M          110     220                 452S2M          226     452       P.611
                     224S2M          112     224                 464S2M          232     464
                     226S2M    40    113     226                 478S2M    40    239     478
                     230S2M   (4mm)  115     230                 480S2M   (4mm)  240     480       Open End Belts  Clamp Plates for
                                                                           60
                               60
           C-HTBN    234S2M   (6mm)  117     234       C-HTBN    486S2M   (6mm)  243     486
                                     118
                                                                                 244
                                                                                         488
                                                                 488S2M
                                             236
                     236S2M
                     240S2M    100   120     240                 492S2M    100   246     492
                     244S2M  (10mm)  122     244                 498S2M   (10mm)  249    498       P.615
                     246S2M          123     246                 500S2M          250     500        5
                     250S2M          125     250                 502S2M          251     502
                     252S2M          126     252                 504S2M          252     504
                     254S2M          127     254                 518S2M          259     518
                     256S2M          128     256                 520S2M          260     520
                     260S2M          130     260                 522S2M          261     522       Idlers / Timing Belts  Timing Pulleys /
                     264S2M          132     264                 556S2M          278     556
                     266S2M          133     266                 560S2M          280     560
                     268S2M          134     268                 572S2M          286     572
                     270S2M          135     270                 580S2M          290     580
                     274S2M          137     274                 586S2M          293     586
                     276S2M          138     276                 594S2M          297     594
                     278S2M          139     278                 600S2M          300     600
                     280S2M          140     280                 604S2M          302     604
                     284S2M          142     284                 630S2M          315     630
                     286S2M          143     286                 648S2M          324     648
                     288S2M          144     288                 710S2M          355     710
                     290S2M          145     290                 726S2M          363     726
                     292S2M          146     292                 800S2M          400     800
                     296S2M          148     296                 810S2M          405     810
                     300S2M          150     300                 848S2M          424     848
                     302S2M          151     302                 896S2M          448     896
                     306S2M          153     306                 984S2M          492     984
                     308S2M          154     308                 1016S2M         508     1016
                     310S2M          155     310                 1224S2M         612     1224
                     314S2M          157     314                 3000S2M         1500    3000
                     320S2M          160     320                 3672S2M         1836    3672
                     322S2M          161     322                 3828S2M         1914    3828
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                          C-HTBN400S2M        -      60
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  580
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   580   581   582   583   584   585   586   587   588   589   590