Page 583 - MISUMI SINGAPORE Economy Series
P. 583

Economy series  Product Overview  Product Overview                            Economy series
 Timing Belts                                                                      Timing Belts    Pulley  Timing




 vs Standard Type  QHTD Excellent Tooth Profile                                                    P.529
 Economy series   Saving  MISUMI HTD specification timing pulley and timing belt have small tooth profile engagement clearance and
         high positioning accuracy.
 up to
 Timing Belts  80 %  Tooth Profile: HTD5M  Generic products on the market*  MISUMI Economy series   Idlers

                                         Belt                             Belt                     P.551
           Engagement Test of Timing
 Newly Added HTD Circular Tooth Profile Timing Belts  Pulley and Timing Belt  Pulley  Pulley        Timing Belts

 MISUMI Economy series Timing Belts   Clearance  Large                        Small
 include: S Tooth Profile, HTD Tooth Profile,   Positioning Accuracy  Poor  Excellent              P.577
 MXL / XL / L / H Tooth Profile, T Tooth Profile  * Generic products on the market are similar products randomly purchased by our company from online or offline markets  Belts  Closed End

         QTension Test of MISUMI Economy series HTD Timing Belt
                                                                                                   P.605

                       Tensile Strength Test                   Tooth Cloth Adhesive Strength Test
 QProduct Overview                                                                                 Belts  Open End
 Timing pulleys and Timing Belts are widely used to design mechanisms for transmitting rotational power generated by motors.
 Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.  P.611
 Local production in China delivers MISUMI quality at low price.

 QProduct Features                                                                                 Open End Belts  Clamp Plates for
                                                                                                   P.615
 Tooth Profile  Tooth Shape  Types  Features  Product Features                                      5
 Feature 1: Reasonable semi-circular arc tooth
 profile design can provide higher torque to
 S2M / S3M  adapt to high load transmission.
 S5M / S8M  High Torque Transmission  Feature 2: Tooth peak changes little under
 force, improving service life.
 Round Tooth     Test Item            GB Standard    Generic products on the market* 1  MISUMI Economy series  Idlers / Timing Belts  Timing Pulleys /
 Feature 1: The arc tooth profile has higher
 H3M / H5M  Positioning Accuracy  transmission power than the trapezoidal tooth.  Tensile Strength (N/mm)  Above 160  264  284
 H8M  Feature 2: Timing pulley and Timing Belts have   Tooth Cloth Adhesive Strength (N/mm)  Above 6  14  16
 small engagement clearance and high
 positioning accuracy.
         *  Generic products on the market are similar products randomly purchased by our company from online or offline markets
         1
 MXL / XL / L / H Standard Torque Transmission  * 2  The test result are obtained through testing by our company, which are for reference only.
 Tooth rubber uses chloroprene to protect core
 Trapezoidal Tooth  wire, providing excellent bending fatigue
 Light Load Transmission·  resistance, heat resistance, oil resistance  QFeatures of Rubber Timing Belt
 T5 / T10  Standard Torque Transmission
 QExample of Use         Tooth Cloth                    · The rubber timing belt is composed of rubber,
                                                          core wire and tooth cloth.
                                                        · It can be widely used as a general industrial product.
 Instructions for Use of Timing   Instructions for Use of Timing   Rubber
 Usage Method Example Drawing  Usage Method Example Drawing  · Have certain conductivity.
 Pulley and Timing Belt  Pulley and Timing Belt
                                                        · Operating Temperature Range Economy series: 0°C to 90°C
 1Driving (The driven wheel is   3Conveyance (Plates are
     driven by the driving wheel for       conveyed by two timing   Core Wire
     transmission)      toothed belts)
        QPrecautions for use
         · Do not bend the belt by force.
 2Transmission (Used for repeated   4Traction transmission   · When the core wire is made of steel, please avoid tensioning from the backside.
     motion with the object not rotating       (Workpieces are clamped   · Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
         · Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.
     and high requirements on       and transmitted by the belt)  In particular, do not make oil adhere to the belt, otherwise it will cause the belt to swell, significantly shortening the life of the belt.
     positioning accuracy)  · During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
                                                                                                  578
   578   579   580   581   582   583   584   585   586   587   588