Page 581 - MISUMI SINGAPORE Economy Series
P. 581

QDimension Specification Table (Center Bearing)                                           Pulley  Timing
                                                          Applicable Belt    Bearing Nominal Model
                    Part Number           3O.D.           Nominal Width         and Dimension
                                            D    F    A                  S                         P.529
               1Type         2Belt Type                   inch   mm            No.     d    B
                                           35    45                      7    6000ZZ        8
                                22                   17     -    150
           C-AFBD                          45    55                     6.5   6200ZZ        9       Idlers
           (Not Flanged Type)              40    48                      9    6000ZZ  10    8
           C-AFDF                                                                                  P.551
           (Flanged Type)       26         45    55  21    75      -    8.5
                                           50    58                     8.5   6200ZZ        9
         QDimension Specification Table (Both Sides Bearing)                                        Timing Belts
                                                               Applicable Belt   Bearing Nominal Model
                    Part Number          3Nominal  O.D.         Nominal Width   and Dimension      P.577
                                           Model    D   F   A
               1Type         2Belt Type                         inch   mm      No.     d    B
                                            15     15   18                   675ZZ×2   5    2.5    Belts  Closed End
                                 9                          5          40
                                            20W    20   25                   676ZZ×2   6    3
                                                                  -
                                            15     15   18                   675ZZ×2   5    2.5    P.605
                                 11                         7          60
                                            20     20   25                   676ZZ×2   6    3
                                            15     15   18                   675ZZ×2   5    2.5    Belts  Open End
                                11.5                        7.5  25     -
                                                                             676ZZ×2        3
                                            20     20   25                             6           P.611
                                                                             686ZZ×2
                                 15                         11   37    100
                                                        30
                                            25     25                                       5
                                                        32                   688ZZ×2   8           Open End Belts  Clamp Plates for
                                 19         30W    30   36  14   50     -
           C-AFBD                           45     45   55                   6200ZZ   10    9      P.615
           (Not Flanged Type)               25     25   32                   688ZZ×2   8    5       5
           C-AFDF                22                         17    -    150
           (Flanged Type)                   35W    35   45                  6000ZZ×2  10    8
                                            40W    40   48
                                 26                         21   75     -                          Idlers / Timing Belts
                                            45W    45   55                                           Timing Pulleys /
                                 27         60     60   67  22    -    200
                                            45     45   55
                                 32                         27   100   250  6201ZZ×2  12    10
                                            65     65   74
                                            55     55   67
                                 37                         32    -    300
                                            65     65   74
                                 45         70     70   80  40   150    -
                                            60     60   67                  6202ZZ×2  15    11
                                 49                         44    -    400
                                            70     70   80
          E Please visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Type)  -  3O.D. D
                           C-AFBD15         -   30








           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  576
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   576   577   578   579   580   581   582   583   584   585   586