Page 589 - MISUMI SINGAPORE Economy Series
P. 589

Part Number    3Nominal  Number Belt Circumference   Part Number  3Nominal  Number Belt Circumference   Pulley  Timing
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      480S5M           96     480                 930S5M           186    930
                      490S5M           98     490                 935S5M           187    935      P.529
                      500S5M          100     500                 940S5M           188    940
                      510S5M          102     510                 950S5M           190    950
                      515S5M          103     515                 960S5M           192    960       Idlers
                      520S5M          104     520                 975S5M           195    975
                      525S5M          105     525                 1000S5M          200    1000     P.551
                      530S5M          106     530                 1025S5M          205    1025
                      545S5M          109     545                 1050S5M          210    1050
                      550S5M          110     550                 1085S5M          217    1085      Timing Belts
                      555S5M           111    555                 1100S5M          220    1100
                      560S5M          112     560                 1115S5M          223    1115
                      565S5M          113     565                 1120S5M          224    1120     P.577
                      570S5M          114     570                 1125S5M          225    1125
                      575S5M          115     575                 1135S5M          227    1135
                      590S5M          118     590                 1145S5M          229    1145     Belts  Closed End
                      595S5M          119     595                 1160S5M          232    1160
                      600S5M          120     600                 1175S5M          235    1175
                      615S5M          123     615                 1195S5M          239    1195     P.605
                      625S5M          125     625                 1200S5M          240    1200
                      635S5M          127     635                 1215S5M          243    1215
                      640S5M          128     640                 1225S5M          245    1225     Belts  Open End
                      645S5M          129     645                 1250S5M          250    1250
                      650S5M          130     650                 1270S5M          254    1270
                      655S5M          131     655                 1295S5M   100    259    1295     P.611
                      660S5M    100   132     660                 1310S5M  (10mm)  262    1310
                      665S5M   (10mm)  133    665                 1350S5M   150    270    1350
                                150
            C-HTBN    670S5M   (15mm)  134    670       C-HTBN    1420S5M  (15mm)  284    1420     Open End Belts  Clamp Plates for
                      675S5M    250   135     675                 1475S5M   250    295    1475
                      680S5M   (25mm)  136    680                 1500S5M  (25mm)  300    1500     P.615
                      690S5M          138     690                 1530S5M          306    1530      5
                      695S5M          139     695                 1550S5M          310    1550
                      700S5M          140     700                 1595S5M          319    1595
                      710S5M          142     710                 1615S5M          323    1615
                      720S5M          144     720                 1650S5M          330    1650
                      725S5M          145     725                 1680S5M          336    1680     Idlers / Timing Belts  Timing Pulleys /
                      730S5M          146     730                 1690S5M          338    1690
                      740S5M          148     740                 1715S5M          343    1715
                      750S5M          150     750                 1800S5M          360    1800
                      765S5M          153     765                 1945S5M          389    1945
                      770S5M          154     770                 1960S5M          392    1960
                      780S5M          156     780                 1980S5M          396    1980
                      800S5M          160     800                 2000S5M          400    2000
                      810S5M          162     810                 2280S5M          456    2280
                      830S5M          166     830                 2350S5M          470    2350
                      835S5M          167     835                 2380S5M          476    2380
                      845S5M          169     845                 2480S5M          496    2480
                      850S5M          170     850                 2525S5M          505    2525
                      860S5M          172     860                 2765S5M          553    2765
                      865S5M          173     865                 2800S5M          560    2800
                      870S5M          174     870                 2980S5M          596    2980
                      880S5M          176     880                 3280S5M          656    3280
                      890S5M          178     890                 3380S5M          676    3380
                      900S5M          180     900                 3580S5M          716    3580
                      905S5M          181     905
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                           C-HTBN320S5M        -      150

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  584
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   584   585   586   587   588   589   590   591   592   593   594