Page 593 - MISUMI SINGAPORE Economy Series
P. 593

Part Number   3Nominal   Number  Belt Circumference   Part Number  3Nominal   Number  Belt Circumference   Pulley  Timing
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      348H3M           116    348                  591H3M          197    591
                      351H3M           117    351                  597H3M          199    597      P.529
                      354H3M           118    354                  600H3M          200    600
                      357H3M           119    357                  603H3M          201    603
                      360H3M          120     360                  606H3M          202    606
                      363H3M          121     363                  609H3M          203    609
                      366H3M          122     366                  612H3M          204    612       Idlers
                      369H3M          123     369                  624H3M          208    624
                      372H3M          124     372                  627H3M          209    627
                      375H3M          125     375                  630H3M          210    630
                      378H3M          126     378                  633H3M          211    633      P.551
                      381H3M          127     381                  639H3M          213    639
                      384H3M          128     384                  648H3M          216    648
                      387H3M          129     387                  654H3M          218    654
                      390H3M          130     390                  660H3M          220    660       Timing Belts
                      393H3M          131     393                  669H3M          223    669
                      396H3M          132     396                  675H3M          225    675
                      399H3M          133     399                  687H3M          229    687
                      402H3M          134     402                  696H3M          232    696      P.577
                      405H3M          135     405                  699H3M          233    699
                      408H3M          136     408                  708H3M          236    708
                      411H3M          137     411                  711H3M          237    711
                      417H3M          139     417                  720H3M          240    720      Belts
                      420H3M          140     420                  726H3M          242    726        Closed End
                      423H3M          141     423                  735H3M          245    735
                      426H3M          142     426                  738H3M          246    738
                      429H3M          143     429                  750H3M          250    750      P.605
                      432H3M          144     432                  753H3M          251    753
                      435H3M          145     435                  765H3M          255    765
                      438H3M          146     438                  768H3M          256    768
                      441H3M          147     441                  789H3M          263    789
                      444H3M          148     444                  792H3M          264    792      Belts  Open End
                      447H3M    60    149     447                  801H3M    60    267    801
                      450H3M   (6mm)  150     450                  804H3M  (6mm)   268    804
                      453H3M          151     453                  813H3M          271    813
                      456H3M    90    152     456                  825H3M    90    275    825      P.611
            C-HTBN    459H3M   (9mm)  153     459       C-HTBN     840H3M  (9mm)   280    840
                                              462
                                                                   843H3M
                                                                                   281
                      462H3M
                                                                                          843
                                      154
                                120
                                                                            120
                      468H3M   (12mm)  156    468                  861H3M  (12mm)  287    861
                      474H3M          158     474                  885H3M          295    885      Open End Belts  Clamp Plates for
                      477H3M    150   159     477                  900H3M   150    300    900
                      480H3M   (15mm)  160    480                  939H3M  (15mm)  313    939
                      483H3M          161     483                  945H3M          315    945
                      486H3M          162     486                  954H3M          318    954      P.615
                      489H3M          163     489                  960H3M          320    960
                      492H3M          164     492                  966H3M          322    966       5
                      495H3M          165     495                 1002H3M          334    1002
                      501H3M          167     501                 1026H3M          342    1026
                      504H3M          168     504                 1068H3M          356    1068
                      510H3M          170     510                 1071H3M          357    1071
                      513H3M          171     513                 1098H3M          366    1098
                      516H3M          172     516                 1104H3M          368    1104     Idlers / Timing Belts
                      519H3M          173     519                 1125H3M          375    1125       Timing Pulleys /
                      522H3M          174     522                 1140H3M          380    1140
                      525H3M          175     525                 1200H3M          400    1200
                      528H3M          176     528                 1209H3M          403    1209
                      531H3M          177     531                 1263H3M          421    1263
                      537H3M          179     537                 1335H3M          445    1335
                      540H3M          180     540                 1344H3M          448    1344
                      543H3M          181     543                 1359H3M          453    1359
                      546H3M          182     546                 1374H3M          458    1374
                      549H3M          183     549                 1569H3M          523    1569
                      552H3M          184     552                 1638H3M          546    1638
                      555H3M          185     555                 1800H3M          600    1800
                      558H3M          186     558                 1863H3M          621    1863
                      561H3M          187     561                 1980H3M          660    1980
                      564H3M          188     564                 2001H3M          667    2001
                      567H3M          189     567                 2040H3M          680    2040
                      570H3M          190     570                 2388H3M          796    2388
                      573H3M          191     573                 2640H3M          880    2640
                      576H3M          192     576                 3000H3M         1000    3000
                      579H3M          193     579                 3600H3M         1200    3600
                      582H3M          194     582                 4698H3M         1566    4698
                      588H3M          196     588                 5100H3M         1700    5100
          EPlease refer to the official website for more specifications
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                          C-HTBN120H3M        -       60
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HTBN            Keyword  timing belt htd
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  588
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   588   589   590   591   592   593   594   595   596   597   598