Page 620 - MISUMI SINGAPORE Economy Series
P. 620

Clamp Plates for Open End Belts S Type

    Timing    Pulley                             Representative model: C-TBCR-S5M100

                                                  Save Up to
   P.529
                                                  vs Standard Type  67%              Shipping
                                                                                        from
     Idlers                                             3.72               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577    Material  Surface Treatment
          Aluminum Alloy  Clear Anodized       (Mounting Hole 4)
    Closed End   Belts                              A L      4-d Through



   P.605
    Open End   Belts                    B  P                  W  Nominal Width



   P.611                                     A’  A’-A’ Sectional View  A’
    Clamp Plates for   Open End Belts   T  h



   P.615
    5          1Type       2Belt Type  3Nominal   W   A   20   T   h    L  11   d  mounting holes
                                                                                     Number of
                                                          B
                                                                            P
                                        Width
    Timing Pulleys /    Idlers / Timing Belts  S3M  100  10  21  25  4  1.14  15  15  3.4
                                                 6
                                         060
                                                15
                                         150
                                                          30
                                                                           20
                             S5M         100    10   35   26   6  1.81  25  16  4.5
                                                          32
                                                15
                                         150
                                                                           21
              C-TBCR                                                                     4
                                         250    25        42               31
                                         150    15        34               22
                                         250    25        44               32
                             S8M                     56        8  2.85  40     5.5
                                         300    30        50               37
                                         400    40        60               47
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number 1Type  -  2Belt Type · 3Nominal Width
                       C-TBCR      -        S5M100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TBCR            Keyword  belt clamp                     MISUMI
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    615                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   615   616   617   618   619   620   621   622   623   624   625