Page 621 - MISUMI SINGAPORE Economy Series
P. 621

Clamp Plates for Open End Belts T Type


                                                 Representative model: C-TBCR-T5100                Pulley  Timing
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping      P.529
                                                        3.48               SGD 1 day                Idlers
                                                                                        from


                                                 Volume Discount                                   P.551
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.           Timing Belts
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material  Surface Treatment                                                            P.577
          Aluminum Alloy  Clear Anodized
                                (Mounting Hole 4)             (Mounting Hole 6)
                                 A   A                             A  A                            Belts  Closed End
                                                                                6-d Through
                                 L   L    4-d Through            L/2  L/2L/2  L/2  6-d Through
                                              4-d Through
                                                                                                   P.605

                     B  P  B  P            W  Nominal Width  W  Nominal Width  A’  A’  A’  A’      Belts  Open End
                          A’  A’         A’  A’
                                                                                                   P.611
                                                                  A’-A’ Sectional Viewiew
                                A’-A’ Sectional Viewiew
                            h A’-A’ Sectional V              h A’-A’ Sectional V
                        h                                 h
                     T   T                             T   T                                       Open End Belts  Clamp Plates for
                                                                                      Number of
               1Type       2Belt Type  3Nominal   W   A    B    T   h   L   P    d  mounting holes  P.615
                                                                                                    5
                                         Width
                                         100     10        26               16
                                         150     15        32               21
                              T5                      35        6  1.2  25      4.5      4
                                         200     20        38               26
                                         250     25        43               31                     Idlers / Timing Belts  Timing Pulleys /
              C-TBCR
                                         150     15        34               22
                                         200     20        40               27
                              T10                     70        8  2.5  50      5.5      6
                                         250     25        44               32
                                         300     30        50               37
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number 1Type  -  2Belt Type · 3Nominal Width
                       C-TBCR      -         T5100
          I Mounting Example
                     Open End Belts Workbench     Open End Belts       Workbench





                              Tooth Plate                  Tooth Plate
         The tooth profile and width of the tooth plate are based on the standard of economy series open end belts.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TBCR            Keyword  belt clamp                     MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  616
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   616   617   618   619   620   621   622   623   624   625   626