Page 619 - MISUMI SINGAPORE Economy Series
P. 619

Open End Belts T Type


                                                 Representative model: C-TTBO-T5100-200            Pulley  Timing
                                                  Save Up to
                                                  vs Standard Type  64%              Shipping      P.529
                                                        8.00               SGD 7 days               Idlers
                                                                                        from


                                                 Volume Discount                                   P.551
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.           Timing Belts
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                Material                                    Pitch       1                          P.577
           1Main Body  2Core Wire
          Urethane (White)  Steel wire
                                                                              i
                                                                                H                  Belts  Closed End
                                                                              h
                                               2
                                                      θ θ          L
                                                                                                   P.605

           Belt Type  Nominal Width  Pitch (mm)  2θ(°)  H    h       i      L     Unit weight g/m   Belts  Open End
                                                                                    (Width 10mm)
                       100 (10mm)                                                                  P.611
              T5       150 (15mm)     5              2.2     1.2     1      1.8        25
                       200 (20mm)
                       250 (25mm)                                                                  Open End Belts  Clamp Plates for
                       150 (15mm)             40
                       200 (20mm)                                                                  P.615
              T10      250 (25mm)     10             4.5     2.5     2      3.5        46
                       300 (30mm)                                                                   5
                       400 (40mm)
                       500 (50mm)
          EUrethane belts may change color over time, but strength, etc. will not be affected.   EOperating temperature -20°C to 60°C.
          ERefer to Selection of Transmission Timing Belts on DP.1596.    EThis product is not suitable for non-backlash timing pulleys.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.  Idlers / Timing Belts  Timing Pulleys /
               1Type       2Belt Type   3Nominal Width     4Number of Teeth    Allowable tension (N)
                                                           (1 tooth increments)
                                          100 (10mm)                                 196
                                          150 (15mm)                                 291
                              T5                               40~10000
                                          200 (20mm)                                 394
                                          250 (25mm)                                 497
              C-TTBO                      150 (15mm)                                 523
                                          200 (20mm)                                 695
                                          250 (25mm)                                 926
                              T10                              40~5000
                                          300 (30mm)                                 1097
                                          400 (40mm)                                 1509
                                          500 (50mm)                                 1862
          ETotal length is (number of teeth × pitch).                                 Ekgf=N×0.101972
          EThe allowable tension is only the permissible value associated with the tensile load.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number 1Type  -  2Belt Type · 3Nominal Width  -  4Number of Teeth
                        C-TTBO     -         T5100         -      200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TTBO            Keyword  open belt                      MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  614
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   614   615   616   617   618   619   620   621   622   623   624