Page 624 - MISUMI SINGAPORE Economy Series
P. 624

Chain Conveyors                                                                                                                                                     Reference price



         Application Industries: Automotive part Electronic & Electrical

         This figure is a case of a chain conveying device using a combination of flat profiles and
         chain drives to achieve high versatility.
         The classic chain drive unit is widely used in all types of conveyor & conveyor line                                                      151.16 SGD/set
         equipment and can cope with harsh environmental conditions.





                                       01 Chain 25×2        02 Sprocket 25×4     03 Bearing ×2                      01 Chain 25×2                 P.624      02 Sprocket 25×4               P.623

                                                                                                                                         Fixed number of links                     Number of Teeth 17
                                                                                                                                         Number of Links 240                       Shaft Dia. 9mm
                                                                                                                                         C-CHE25-240                               C-SPA25B17-S-9


                                                                                                                                                 5.66                                      7.69

                                                                                                                                                  SGD/pcs                                  SGD/pcs
                                                                                                                      Quantity     Unit price   Total price     Quantity    Unit price    Total price
                                                                                                                        1          5.66           5.66            2          7.69          15.38
                                                                                                                       30          3.97         119.10           30          5.39         161.70


                                                                                                                    03 Bearing ×2                 P.650       04 Cam Follower ×2 P.729


                                                                                                                                         I.D. 8mm                                  Outer Ring Shape Arc Type
                                                                                                                                         O.D. 16mm                                 Hexagon Socket Mounting Type
                                                                                                                                         Width 5mm                                 Roller O.D. D 32mm
                                                                                                                                         C-E688ZZ                                  C-CUA12-32

                                                                                                                                                 1.11                                    10.49

                                                                                                                                                  SGD/pcs                                  SGD/pcs
                                                                                                                      Quantity     Unit price   Total price     Quantity    Unit price    Total price
                                                                                                                        1          1.11           1.11            1          10.49        10.49
                                                                                                                       50          0.95         47.50            10           7.35        73.50


                                                                                                                    05 Motor ×1                   P.494       06 Hexagonal Post × 4 P.940

                                                                                                                                         Type  Motor + Driver 20 Series            Opposite Distance 10mm
                                                                                                                                         Body Length 33mm                          Length 50mm
                                                                                                                                         Number of Leads  4                        C-PLSBWRK10-50
                                                                                                                                         Holding Torque 0.018N·m
                                                                                                                                         C-20STM01+DR42A
                                                                                                                                               80.60                                       1.32
       06 Hexagonal Post × 4  05 Motor ×1       04 Cam Follower ×2
                                                                                                                                                  SGD/set                                  SGD/pcs
                                                                                                                                                                                          Total Price
                                                                                                                      Quantity  Unit  Unit price  Total price   Quantity    Unit price    Total price
                                                                                                                        1          80.60         80.60            1          1.32          1.32
                                                                                                                       10          56.42        564.20           50          1.13         56.50
                                                                                                                   * All products prices are without tax. The prices on the official website shall prevail.
    619
   619   620   621   622   623   624   625   626   627   628   629