Page 1394 - MISUMI SINGAPORE Economy Series
P. 1394

19                   Stainless Steel Hinges With Slotted Holes
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SHPSNAN5  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 68%
                                                        3.44
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                  W
                                     2-N  J        S           4-CR
   P.1383
    Magnetic   Catches



   P.1405
                                                                P  L
     Locks

                                                                K
   P.1414
                                                                2-Z
                                                  R
     Knobs                                        D

                                                              T
   P.1431                             E                                   Material:   Stainless Steel
                                                                          Surface Treatment: Sandblasting Grinding
    Linear Slide   Rails  1Type  2No.  * Allowable Load  Mass Length  Width   K  P  J  S  N  Z  T  E  R  D  CR
              Part Number
                                          g
                                                L
                                                    W
                              kg
                                    N
   P.1448
     LED Lighting        5    9     88    34   41   36   8  25  7.5  21  5.5  5.5×6.5  2  4.6  9.2  5  4

   P.1466  C-SHPSNAN     6    12    117   48   48   48   9  30  8  32    5.5×10
     Signal Towers



   P.1475                8    25    245  111   59   62  11  37  10  42  6.5 6.5×10  3  6.1 12.2  6  5

          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                         C-SHPSNAN5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SHPSNAN         Keyword  sus hinge                      MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1389                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1389   1390   1391   1392   1393   1394   1395   1396   1397   1398   1399