Page 1393 - MISUMI SINGAPORE Economy Series
P. 1393

19
                        Stainless Steel Hinges


                                                 Representative model: C-SHHPSKN5-2                LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                        4.00               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges


          3Symmetrical Type One Side 2 Holes  3Symmetrical Type One Side 3 Holes  3Asymmetric Type One Side 2 Holes  P.1383
                                                               W          W        W
                                          W          W      J  W  S    J   S    J  S
                                       J  S       J  S     J  S    4-N      4-N                    Catches  Magnetic
                                               6-N      4-N 6-N    6-N
                      W          W        W                           K          K        K
                                       J
                   J  S     4-N  J  S  P  4-N  S  4-N P  PP                                        P.1405
                                                                     P
                                                                       L     P    L        L
                                    L          L        L
                                                                      P          P        P
                L  P       L  P     L  P  P      P       P                                          Locks
                                                         K           K       K
                 K           K       K  K       K        K
                      D  R        D  R    D D  R R   D  R     D  R  R    D   R    D  R             P.1414
                                                              D
                                                                               E        E
                                                                              T
                                                                    E T
                                                          T
                E  T       E  T     E  E  T  T  E  T    E  T                                        Knobs
                                                                           Material:   SUS304
                                                                           Surface Treatment: Sandblasting Grinding
                                                                                                   P.1431
             Part Number       3               * Allowable Load  Length Width
                          Number of holes    Type                     K  P   J  S  N  T  E  R  D
             1Type   2No.  on one side           kg    N     L    W
                               2                 9    88    41                                     Rails  Linear Slide
                       5                                          36  8  25 7.5 21 5.5
                               3                 11   108   66                                     P.1448
                                                                                     2  4.6 4.6
                               2                 12   117   48                                5
          C-SHHPSKN    6              Symmetrical                 48  9  30  8  32                  LED Lighting
                               3        Type     15   147   78
                                                                                  6.5
                               2                 25   245   59                          5.6 5.6    P.1466
                       8                                          62  11  37  10  42  3
                               3                 38   372   96                          6.1 6.1  6
                      5P       2                 9    88    40    35  15  20  6  23 4.2 1.5  3  3  3  Signal Towers
          C-SHHPSKN                   Asymmetric
                                        Type
                      6P       2                 15   147   75    50  23  40  10  30  5  2  4.5 4.5 4.5
                                                                                                   P.1475
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2No.)  -  3Number of holes on one side
                         C-SHHPSKN5       -           2
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SHHPSKN         Keyword  sus hinge                      MISUMI
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1388
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1388   1389   1390   1391   1392   1393   1394   1395   1396   1397   1398