Page 1392 - MISUMI SINGAPORE Economy Series
P. 1392

19                   Stainless Steel Hinges Tapered Hole
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-SHHPSDN5-2  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 63%
                                                        3.08
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                  3One Side 2 Holes   E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                             3One Side 3 Holes
   P.1383                                                         W
                                                              J   S      6-N
    Magnetic   Catches            W

                                          4-N
                                  S
                                                                          P
   P.1405
                                                                            L
     Locks                                P  L                            P

                                          K
                                                                          K
   P.1414
                                     R                               R
                                    D                               D
     Knobs                                T  E                           T  E
                                                                          Material:   Stainless Steel
                                                                          Surface Treatment: Sandblasting Grinding
   P.1431    Part Number  Number of   * Allowable Load  Length Width        N
                             3
    Linear Slide   Rails  1Type  2No.  on one side  kg  88  41  W  K  P  J  S Through  Countersink   T  E  R  D
                            holes
                                                 L
                                           N
                                                                              Hole
                                                                      Hole
                              2
                                     9
   P.1448              5      3 2    11    108   66   36  8  25 7.5 21  5.5  (For M4)  2  4.6  9.2  5
                                                                              8.6
     LED Lighting  C-SHHPSDN  6  3   15    147   78   48  9  30  8  32
                                                 48
                                     12
                                           117
   P.1466              8      2 3    25    245   59   62  11 37 10 42  6.5   (For M5)  3  5.6 11.2
                                                                                       6.1 12.2 6
                                           372
                                                 96
                                     38
                                                                              10.5
     Signal Towers    845     2 3    30    294   113  80  13.5 43 16.5 47              5.6 11.2 5
                                                 70
                                                                                       6.1 12.2 6
                                           392
                                     40
   P.1475  * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2No.)  -  3Number of holes on one side
                         C-SHHPSDN5       -           2
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SHHPSDN         Keyword  sus hinge                      MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1387                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1387   1388   1389   1390   1391   1392   1393   1394   1395   1396   1397