Page 1395 - MISUMI SINGAPORE Economy Series
P. 1395

19
                        Hinges For Heavy Load, Stainless Steel / Steel


                                                 Representative model: C-HHSZDN50                  LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping
                                                        5.16               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~29            30~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                           Surface Treatment
             Type   Material               Hole Type
                             Chain Piece
           C-HHSZN  Stainless   Buffed  Flat Head Screw Type                                       P.1383
           C-HHSZTN  Steel            Ultra Low Head Screw Type              W
           C-HHSZDN  Zinc Alloy  Chrome Plated  Flat Head Screw Type         W1
                                                                             C                     Catches
                                               W                                                     Magnetic
                                               W1
                                               C
                                   Shape No.                    Shape No.                          P.1405
                                      A                           B                     L1
                                                                                         2L
                                                       L1  2L                           L1          Locks

                                                                                                   P.1414
                                       4-N                          6-N
                (Flat Head Screw Type)                   C1                              C1

                                                       t                                t           Knobs
                               4-d                          6-d
            (Ultra Low Head Screw Type)  D Counterbored Hole  C1  D Counterbored Hole      C1      P.1431
                                                       2                               2
                                                         t                               t
                 Part Number                          Flat Head Screw Type  Ultra Low Head Screw Type  * Allowable   Rails  Linear Slide
                                 Shape         C C1 t        N                      Division  Load
                         2Length   No.  W W1  L1                         D      d
               1Type                                                                       (N)
                            L                         Through Hole Counterbored Hole               P.1448
                            50       50 35  20          4.4     8.6      8.6   4.6         350
             C-HHSZN
             (Stainless Steel ·                6 14 5                                               LED Lighting
           Flat Head Screw Type)  65  A  65 40  35      5.6     10.6     9.6   5.6    3    450
             C-HHSZTN
             (Stainless Steel ·    75  75 50  40                                           650     P.1466
          Ultra Low Head Screw Type)
                                                                        10.6   6.6
             C-HHSZDN      100*             30  8 16 6  6.6     12.6                       850      Signal Towers
              (Zinc Alloy ·       B  100 60                                           5
           Flat Head Screw Type)
                           125*            37.5                          -      -          1000
                                                                                                   P.1475
          * The allowable load is the value when 2 pieces are used.
          * Zinc alloy material does not apply to dimensions L100 and 125
          E The product model C-HHSZTN125 is currently not available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example    Part Number (1Type · 2L)
                         C-HHSZDN50
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHSZN           Keyword  heavy load hinge               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1390
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1390   1391   1392   1393   1394   1395   1396   1397   1398   1399   1400