Page 1390 - MISUMI SINGAPORE Economy Series
P. 1390

19                   Flat Hinges HHSN
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-HHSN25  Shipping



                                                  Save Up to
                                                                 56%
                                                  vs Standard Type
                                                        1.02
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~199    200~299     300~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                   W                                   W
   P.1383               Shape No.  W1     8-d   Shape No.   Shape No.  W1      8-d
                                                                       W2
                          A                       B           C
    Magnetic   Catches                     L1        W1     6-d                L2
                                                     W
                                                     W2
   P.1405
                                           L2  L                               L2  L
                                                            L2
     Locks                                 L3               L2  L              L3


   P.1414
                                   C1                C1                C1
                                     C                 C                 C
     Knobs                                t                t                  t

                                                                           Material:   Stainless Steel
   P.1431     Part Number   Length ShapeWidth                              Surface Treatment: Sandblasting Grinding
    Linear Slide   Rails  1Type  2No.  25  No.  20  W1  W2  L1  L2  L3  C  3.8  0.8  d  Division  Load (N)  (g)
                                                                                   * Allowable  Mass
                                                                       t
                                                                  C1
                                       W
                              L
                                                  16
                                                                                             6
                        25
                                          12
                                                               2
                                                                                      9.8
                                                                                             7
   P.1448               30   30    A  30  22   -  22   -       3  6.4  1.5  3.4  3    58.8   12
                        40
                                                  28
                             40
     LED Lighting  C-HHSN  65A  65  B  50  30  30  23  23  -   4  8.5  2  4.5        127.4   25
                        50
                                                  36
                                                                                      68.6
                                                                                             16
                             50
                                                  22
                                                      22
                        65
                                          36
                                               -
   P.1466              75A   75    A B A  30  30  27  27                  5.5   5     147    46
                                                      26
                                          36
                                                  26
                        75
     Signal Towers     100A  100   B A  60  46  36  34  34  26  6  12.7  3  6.6       245   100
                                          38
                                                      35
                                               -
                                                  35
                       90A
                             90
                                                                                             68
                        90
                                               -
                                          38
                                                  26
                                                      26
                                                                                      294
   P.1475              100         C      46  36
          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-HHSN25
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHSN            Keyword  flat hinge                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1385                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1385   1386   1387   1388   1389   1390   1391   1392   1393   1394   1395