Page 1386 - MISUMI SINGAPORE Economy Series
P. 1386

19                   ABS Plastic Handles With Counterbored
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-UPPN120  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 63%
                                                        1.70
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days

                                                      Quantity      2~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                  Material
            Type
           C-UPCA  ABS Resin
   P.1383  C-UPPN  Polypropylene  A
    Magnetic   Catches


                                                                          Lc   h  H
   P.1405                                                                    Lr
                                                      2L
                               R
     Locks                     C                      L1

   P.1414         Part Number
                                      Material  H      h     A     L1    R      C     Lr    Lc
             1Type    2Mounting Pitch L
     Knobs                 90                   36    29     20   107    6.5   10     13    7


   P.1431   C-UPCA         120       ABS Resin  39    32          140                 16    10
    Linear Slide   Rails   150                  45    36     27   170    8.5   15     18    9




   P.1448                  90                   37    31     20   110    6.5   12     13    7
     LED Lighting  C-UPPN  120      Polypropylene  39  36    26   140                15.3



   P.1466                  180                                           8.5   14           9
     Signal Towers  E For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.  18
                                                      42
                                                             28
                                                                  200
                                                49
   P.1475  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
                     Part Number (1Type · 2L)
          Example
                          C-UPPN120
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UPCA            Keyword  plastic handle
                                                                                      Economy series







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1381                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1381   1382   1383   1384   1385   1386   1387   1388   1389   1390   1391