Page 1384 - MISUMI SINGAPORE Economy Series
P. 1384

19                   Embedded Handles Flat Type Slim
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NUWAUNS90  Shipping



                                                  Save Up to
                                                                 37%
                                                  vs Standard Type
                                                        2.64
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
                                                                     2-φ6
    Magnetic   Catches                                         Panel Mounting Dimensions



   P.1405                              S  2L           L2  P        2-φ6     L1  P

     Locks                            S  2L           L2  P             45  L1  P


   P.1414                      28  16               2-M4
                               60              10                      45
     Knobs                    28  16   (1.8)  15   2-M4


                              60              10
   P.1431                     37.5    (1.8)  15
    Linear Slide   Rails      37.5                                             Material: Stainless Steel

                                                                               Surface Treatment: Hairline Finish
                       Part Number
   P.1448           1Type              2L      Screw Mounting   S           L1           L2
                                                  Pitch P
     LED Lighting                      90          74           58          63           60


   P.1466        C-NUWAUNS             120         100          86          93           87
     Signal Towers  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.

                     Part Number (1Type · 2L)
          Example
   P.1475               C-NUWAUNS90
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NUWAUNS         Keyword  embbed handle                  MISUMI
                                                                                      Economy series










           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1379                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1379   1380   1381   1382   1383   1384   1385   1386   1387   1388   1389