Page 1382 - MISUMI SINGAPORE Economy Series
P. 1382

19                   Foldable Handles Carbon Steel
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-UWAFN100  Shipping



                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                        6.48
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~29            30~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383
    Magnetic   Catches                                      D



   P.1405                                 11.5  φ16                        H

                                          3   S                            16
     Locks                     h                           2L             M10×1.5 (Coarse)

   P.1414
                                                                             Material: Carbon Steel
                                                                             Surface Treatment: Chromate Plating
     Knobs             Part Number               D         H          h         S      Allowable
                                                                                         Load
                1Type         2Mounting Pitch L                                           (N)
   P.1431
    Linear Slide   Rails           100




   P.1448      C-UWAFN             120           9         43        36.5      7.6       500
     LED Lighting



   P.1466                          180
     Signal Towers



   P.1475  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
                     Part Number (1Type · 2L)
          Example
                         C-UWAFN100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UWAFN           Keyword  foldable handle
                                                                                      Economy series







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1377                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1377   1378   1379   1380   1381   1382   1383   1384   1385   1386   1387