Page 1380 - MISUMI SINGAPORE Economy Series
P. 1380

19                   Handles Side Mount Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NUWANY120  Shipping



                                                  Save Up to
                                                                 34%
                                                  vs Standard Type
                                                       19.36
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              16
   P.1383
                                                           40        φ10.5
    Magnetic   Catches               16           10     48        φ6   20


                                           120               4   6                Material: Stainless Steel
                                                                                  Surface Treatment: Buffed
   P.1405
                          Part Number                  Allowable Load (N)        Mass (g)
                        C-NUWANY120                          500                   270
     Locks  Ordering
          Example     Part Number
   P.1414            C-NUWANY120
     Knobs              Casting Handles Stainless Steel


                                                 Representative model: C-UWASND80
   P.1431
    Linear Slide   Rails                                                             Shipping


                                                                                        from
   P.1448                                              15.70               SGD 1 day
     LED Lighting                                Volume Discount     Unit Price       30%
                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
   P.1466                                        E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
     Signal Towers                                                 A
                                                  W

   P.1475                          2-N                                H
                                                                    h
                                                                  T
                                                  2L
                                       R                                          Material: Stainless Steel
                                                  L1                              Surface Treatment: Buffed
                  Part Number                                            N           Allowable Load
             1Type   2Mounting Pitch L  L1  H  h  T  A  W   R  Through Hole Countersink Hole  (N)
                           80       96  32  20  6   18  12  20    4.5         8.5
          C-UWASND        100      116                     23                            500
                          150
                                   170
                          200      220  46  30  9   22  16  30    6.5        12.5
          E Please be aware that there may be a delay in the delivery time.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example    Part Number (1Type · 2L)
                         C-UWASND80
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UWASND          Keyword  casting handle                   Economy series
   1375
   1375   1376   1377   1378   1379   1380   1381   1382   1383   1384   1385