Page 1375 - MISUMI SINGAPORE Economy Series
P. 1375

19
                        Handles Round Bar With Rubber


                                                 Representative model: C-NUWANSL10-80-27           LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  37%              Shipping
                                                        4.56               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                        Material
            Type     Body  Holding Part  Surface Treatment  2D      Rubber (NBR·Black)
          C-NUWANL  Steel(Q235)  Rubber  Chrome Plated                                             P.1383
          C-NUWANSL  Stainless Steel  Rubber  Buffed
                                                      (t)
                                                                                              H+D  Catches  Magnetic
                                                                     A                     4H
                                                                                       10
                                                                                                   P.1405
                                                                     3L
                                                                                        M (Coarse)
                                                                     L1                             Locks
                  Part Number       3Mounting  4Inner Height          M         A         (t)
               1Type       2Dia. D    Pitch L     H         L1                                     P.1414
                                                 27
                                       80                  90                   50
                                                 50
                                                 27                                                 Knobs
                                       100                 110                  70
                                                 50
                                                 27
                                       110                 120                  80                 P.1431
                                                 50
                                                 27
                                       120                 130                  90
                             10                  50                   5                  11.5      Rails  Linear Slide
                                       125       27        135                  95
                                                 50
            C-NUWANL                             27                                                P.1448
              (Steel(Q235))            160       50        170                 130
            C-NUWANSL                  200       27        210                 170                  LED Lighting
             (Stainless Steel)                   50
                                                 27
                                       250                 260                 220
                                                 50                                                P.1466
                                                 40
                                       150                 162                 120
                                                 75
                                                 40                                                 Signal Towers
                                       188                 200                 158
                             12                  75                   8                  13.5      P.1475
                                       238       40        250                 208
                                                 75
                                                 40
                                       288                 300                 258
                                                 75
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2D)  -  3L  -  4H
                        C-NUWANSL10       -  80   -  27
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NUWANL          Keyword  handle round bar               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1370
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1370   1371   1372   1373   1374   1375   1376   1377   1378   1379   1380