Page 1379 - MISUMI SINGAPORE Economy Series
P. 1379

19
                        Aluminum Handles With Tap


                                                 Representative model: C-UABLA20-100               LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /


                                                                                     Shipping
                                                       12.02               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~9             10~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
            Type  Material  Surface Treatment
           C-UABL  Aluminum   Tumble Polish
           C-UABLA  Alloy   Anodized                                                               P.1383
                           2A                                                                      Catches  Magnetic



                                                                                                   P.1405
                                                                              H
                                                                           h
                                                                         Lf
                                                   3L                                               Locks
                                                                          2-M
                                                   L1
                                                                                                   P.1414
                   Part Number        3Mounting                                    M    Allowable
                1Type          2A       Pitch L    L1      Lf      H       h     (Coarse)  Load     Knobs
                                                                                           (N)
                                                                                                   P.1431
                                         100*      113             47      34
                                                                                          1100     Rails  Linear Slide
               C-UABL                    112       125             49      36
               (Tumble Polish)                                                                     P.1448
                               20                          10                      M6
               C-UABLA
                (Anodized)               120*      133                                     700      LED Lighting

                                                                   51      38
                                                                                                   P.1466
                                         128       141                                     600

          The dimension with * is available for tumble polished products.                           Signal Towers
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2A)  -  3L                                                P.1475
                          C-UABLA20       -  100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-UABL            Keyword  aluminum handle                MISUMI
                                                                                      Economy series








           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1374
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1374   1375   1376   1377   1378   1379   1380   1381   1382   1383   1384