Page 1376 - MISUMI SINGAPORE Economy Series
P. 1376

19                   Handles Round Bar Welded Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-NUWANW10-100  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 31%
                                                        2.86
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383                       2D
    Magnetic   Catches


                                                                           37
   P.1405                                                               27

     Locks                                         3L
                                                   L+10
   P.1414
                                                                              Material: Steel(Q235)
     Knobs                  Part Number
                                                                              Surface Treatment: Tumble Polish
                     1Type                  2Dia. D                  3Mounting Pitch L
   P.1431                                                                 80
    Linear Slide   Rails  C-NUWANW            10                          100




   P.1448                                                                 120
     LED Lighting  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.



                         C-NUWANW10
                                             100
   P.1466  Example  Part Number (1Type · 2D)  - -  3L
     Signal Towers  Example


   P.1475






                                       Welded handle Product drawings Example of use: Assembly with viewing window.

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NUWANW          Keyword  handle round bar               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1371                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1371   1372   1373   1374   1375   1376   1377   1378   1379   1380   1381