Page 1378 - MISUMI SINGAPORE Economy Series
P. 1378

19                   Aluminum Handles Barrel Grinding
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-UADL100  Shipping



                                                  Save Up to
                                                                 34%
                                                  vs Standard Type
                                                       14.50
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Type
                  Material
           C-UADL  Aluminum   Surface Treatment
                          Tumble Polish
   P.1383  C-UADEL  Alloy   Anodized
                             26
    Magnetic   Catches           13

   P.1405
                        φ11
                                                                        6.5  h  H
     Locks                                                                 17

                          φ6.5                       2L
   P.1414
                                                      L1
     Knobs     1Type  Part Number            L1             H             h        Allowable Load
                                                                                        (N)
                         2Mounting Pitch L
   P.1431                      100           114           47             30
    Linear Slide   Rails      116*           130           53             36           1200




   P.1448    C-UADL            132           146           55             38           800
     LED Lighting  C-UADEL     150           164           67             50
             (Tumble Polish)

              (Anodized)
   P.1466                      164           178                                       600
     Signal Towers             196           210           57             40



   P.1475  The dimension with * is available for anodized products.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example    Part Number (1Type · 2L)
                          C-UADL100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-UADL            Keyword  aluminum handle                MISUMI
                                                                                      Economy series




           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1373                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1373   1374   1375   1376   1377   1378   1379   1380   1381   1382   1383