Page 1383 - MISUMI SINGAPORE Economy Series
P. 1383

19
                        Embedded Handles Flat Type


                                                 Representative model: C-NUWUANA-B                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  49%              Shipping
                                                        5.98               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~29            30~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
          2B (Threaded Type)  54                                  64
                              38           2.5  18                38            2.5  15            P.1383
                               25                 4-M4             25    4-M4
                                                                         Tapered Hole              Catches  Magnetic


                                                                                                   P.1405
                                      70  88  100                          50  68  90
                                                           13.5
                       13.5                               Panel Mounting Dimension                  Locks
                                                                W1
                                                                F
                                                                      4-φ5                         P.1414
                                                 10


          2S (Tapered Hole Type)                                                                    Knobs
 54                           64                                      L1  P
 38    2.5  18                38           2.5  15                                                 P.1431
 25          4-M4              25    4-M4
                                     Tapered Hole                                                  Rails  Linear Slide


                                                                                                   P.1448
  70  88  100                         50  68  90
 13.5                 13.5                                                                          LED Lighting

                                                                                                   P.1466
            10
                                                                               Material: Stainless Steel  Signal Towers
                                                                               Surface Treatment: Hairline Finish
                1Part Number        2Mounting Hole      F          P          W1         L1        P.1475
                                    B (Threaded Type)              88                    75
                C-NUWUANA                              38                     44
                                   S (Tapered Hole Type)           68                    54

                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  1Part Number  -  2Mounting Hole
                    C-NUWUANA  -        B
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NUWUANA         Keyword  embbed handle                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1378
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1378   1379   1380   1381   1382   1383   1384   1385   1386   1387   1388