Page 1391 - MISUMI SINGAPORE Economy Series
P. 1391

19
                        Flat Hinge Mounting Pitch Fixed Type


                                                 Representative model: C-HHKSN25                   LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /


                                                                                     Shipping
                                                        1.76               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                                                           Shape No.  32
                                                             C     20    8-φ3.4                    P.1383

                                                                         l
                                             Shape No.  32
                                               B                                                   Catches  Magnetic
                                                     20    6-φ3.4        L1
                                                           l
                                                                                                   P.1405
                                                                         L2  2L
                                                           L1
                             Shape No.  32
                               A      20   4-φ3.4            2L
                                                                         L3                         Locks
                                            l
                                                           L2
                                            L1  2L
                                                                                                   P.1414
                                        φ6.3           φ6.3          φ6.3
                                        φ3             φ3            φ3
                                            1.5            1.5           1.5                        Knobs
                                                                                                   P.1431
                                                                          Material:   Stainless Steel
                                                                          Surface Treatment: Sandblasting Grinding
                 Part Number      Shape    ℓ                          Division  * Allowable Load  Mass  Rails  Linear Slide
              1Type     2Length L  No.            L1     L2      L3              (N)       (g)
                           25              6      13                             29.4      13      P.1448
                           30              7      16                             39.2      16
                                   A                      -             3
                           40              8      24                             58.8      21       LED Lighting
                           50             10      30             -               68.6      26
            C-HHKSN
                           65             8.5     24     24                      98.0      34      P.1466
                           75      B      9.5     28     28                      107.8     39
                                                                        5
                           90             10      35     35                      127.4     47       Signal Towers
                          100      C      11      26     26      26              147.0     52
                                                                                                   P.1475
          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example    Part Number (1Type · 2L)
                          C-HHKSN25
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHKSN           Keyword  flat hinge                     MISUMI
                                                                                      Economy series




           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1386
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1386   1387   1388   1389   1390   1391   1392   1393   1394   1395   1396