Page 1396 - MISUMI SINGAPORE Economy Series
P. 1396

19                   Heavy Load Hinges, Weld-Mounting
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-HHSYZN50  Shipping



                                                  Save Up to
                                                                 65%
                                                  vs Standard Type
                                                        4.50
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383                                         W
    Magnetic   Catches



   P.1405
                                                                 2L
     Locks


   P.1414
     Knobs                                    R


                                                               t
   P.1431
    Linear Slide   Rails                                                   Material:   Stainless Steel




                                                                                    * Allowable Load
   P.1448       1Type  Part Number  2Length L    Width W        R          Surface Treatment: Sandblasting Grinding
                                                                             t
                                                                                        (N)
     LED Lighting                   50             50                                   196
   P.1466                           60             64           6            3          245
                                    75
                                                   70
                                                                                        294
     Signal Towers  C-HHSYZN        100            100                                  588
   P.1475                           125                         10           4          686
                                    150            120                                  882
          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example    Part Number (1Type · 2L)
                         C-HHSYZN50
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHSYZN          Keyword  heavy load hinge               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1391                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1391   1392   1393   1394   1395   1396   1397   1398   1399   1400   1401