Page 1399 - MISUMI SINGAPORE Economy Series
P. 1399

19
                        Aluminum Hinges Ultra Low Head Bolt Hole Type


                                                 Representative model: C-HHCSNT5                   LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  52%              Shipping
                                                        3.10               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                                                        W
                                        4-d    J        S
                             D Counterbored Hole                                                   P.1383




                                                                                                   Catches
                                                                                                     Magnetic
                                                                                                   P.1405


                                       L  P                                                         Locks
                                                                                                   P.1414



                                          K                                                         Knobs
                                                                                                   P.1431
                                                            2-R
                                       3.5  2                                                      Rails  Linear Slide
                                                                        E  Material:     Body: A6063-T5
                                                                                    Bushing: Polyacetal
                                                                          Surface Treatment: Body : Clear Anodized  P.1448
              Part Number  * Allowable Load  Mass Length Width     Mounting   d      D
                                                                      S
                                                                            Hole
             1Type    2No.   kg     N    g    L    W    K   P   J    Pitch  Through  Counterbored   E  LED Lighting
                                                                                    Hole
                       5                 24        35.4  11  25  7.2  21    5.5             5.5
                                                                                                   P.1466
                                              47
           C-HHCSNT    6      8    78    30        48   8.5  30  8    32             11             Signal Towers
                                                                            6.5              6
                                                                                                   P.1475
                       8                 50   63   62   13  37  10    42

          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                         C-HHCSNT5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHCSNT          Keyword  aluminum hinge                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1394
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1394   1395   1396   1397   1398   1399   1400   1401   1402   1403   1404