Page 1398 - MISUMI SINGAPORE Economy Series
P. 1398

19                   Aluminum Hinges Short
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-HHCSNC5  Shipping



                                                  Save Up to
                                                                 51%
                                                  vs Standard Type
                                                        2.96
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.1383                                 J          W
                                                     S
    Magnetic   Catches                                               4-φ5.5


   P.1405                                                            4-φ11
                                   26  13
     Locks
                                      6.5
   P.1414
                                                        2-R
     Knobs
                                   E
   P.1431                             T                                   Material:     Body: A6063-T5
    Linear Slide   Rails  Part Number     * Allowable Load  Mass  Width  J  Mounting   T  E  R
                                                                                    Bushing: Polyacetal
                                                                          Surface Treatment: Body : Clear Anodized
                                                                         Pitch
   P.1448       1Type            2No.       kg    N     g     W           S
     LED Lighting                 5                     15   35.4  7.2    21          5.5   5



   P.1466     C-HHCSNC            6         8     78    18   48     8     32     3.5
     Signal Towers                8                     21   62    10     42           6    5.5



   P.1475
                                 8-45       12   118    30   80    16.5   47     4.5

          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                         C-HHCSNC5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHCSNC          Keyword  aluminum hinge                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1393                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1393   1394   1395   1396   1397   1398   1399   1400   1401   1402   1403