Page 1403 - MISUMI SINGAPORE Economy Series
P. 1403

19
                        Heavy Load Aluminum Hinges Tapered Hole Asymmetric Type


                                                 Representative model: C-HHDLS6-5                  LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                        5.28               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity         1~29            30~         P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges

                                                          W
                                                                                                   P.1383
                                             4-N   J     S                                         Catches  Magnetic




                                                                                                   P.1405

                                           L  P                                                     Locks


                                                                                                   P.1414
                                              K

                                                             2-R                                    Knobs

                                                                                                   P.1431
                                           E  T
                                                                          Material:     Body: A6063-T5
                                                                                    Bushing: Stainless Steel
                                                                          Surface Treatment: Body : Clear Anodized  Rails  Linear Slide
            Part Number  * Allowable Load Mass Length Width  Mounting Pitch  N
           1Type   2No.  kg    N   g    L    W   K  P   J     S    Through Hole Counterbored Hole  T  E  R  P.1448
                                                                      5.5      11
                    6-5            33   47  44  8.5  30  8   26.5
                                                                      6.5      13
                                                                      5.5      11                   LED Lighting
                    8-5  20   198                      10    31.5     6.5      13
                                   52       55                        5.5      11                  P.1466
          C-HHDLS 845-5                                7.5   34                       3.5  6  5.5
                                        63      13  37
                    8-6                                10    37       6.5      13                   Signal Towers
                         30   294  55       62
                   845-6                                8    39                                    P.1475
          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                         C-HHDLS6-5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HHDLS           Keyword  heavy load hinge
                                                                                      Economy series



           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1398
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1398   1399   1400   1401   1402   1403   1404   1405   1406   1407   1408