Page 1405 - MISUMI SINGAPORE Economy Series
P. 1405

19
                        Concealed Hinges Round Hole


           New                                   Representative model: E-HNG90-S
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        2.10               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      4~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
            Part Number  Material  Surface Treatment   Part Number  Radial Load (kg)  Axial Load (kg)  Mass (g)
          E-HNS90     SUS304    -                     E-HNS90
          E-HNG90-B   SPCC  Baking Paint (Black)                                                   P.1383
          E-HNG90-S          Zinc Plating             E-HNG90-B       51        100       138
               20
                   7                                  E-HNG90-S                                    Catches  Magnetic
             φ 5.9
                                     φ 6  27.5  2.5  Ordering
             φ 5.2                                               Part Number                       P.1405
                                                     Example
                                                                 E-HNG90-S
               25      90  51.5  6.5  23
                               90.0°
                          10.5          2.5  16.5                                                   Locks
                                       X View
                                                                                                   P.1414
                X                                                                                   Knobs
                        Concealed Hinges Waist Hole / Round Hole Type

                                                                                                   P.1431
           New                                   Representative model: E-HHG90-S
          Products                                                                                 Rails  Linear Slide

                                                                                     Shipping      P.1448
                                                        2.10               SGD 5 days
                                                                                        from

                                                 Volume Discount                                    LED Lighting
                                                      Quantity      4~49      50~99      100~
                                                      Discount    Unit Price   15%       30%       P.1466
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Signal Towers
            Part Number  Material  Surface Treatment   Part Number  Radial Load (kg)  Axial Load (kg)  Mass (g)
           E-HHS90    SUS304    -                     E-HHS90
           E-HHG90-B  SPCC  Baking Paint (Black)                                                   P.1475
           E-HHG90-S         Zinc Plating             E-HHG90-B       51        100       138
                    20
                 φ 5.9  5.5                           E-HHG90-S
                2- φ 6.5              φ 6  27.5  2.5
                                                     Ordering
                                                     Example     Part Number
                                       23
                   25       90  51.5                             E-HHG90-S
                                 90.0°
                                         2.5  16.5
                                          0.5
                                        X View
                     X
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-HHS90           Keyword  concealed hinge
                                                                                      Economy series
                                                                                                  1400
   1400   1401   1402   1403   1404   1405   1406   1407   1408   1409   1410