Page 1409 - MISUMI SINGAPORE Economy Series
P. 1409

19
                        Detachable Hinges, Low Dust Aluminum Type


           New                                   Representative model: E-HHPNR5
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        4.80               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      4~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                          Material  Surface Treatment
              Body       A6063S-T5     Anodized                                                    P.1383
             Bushing  Wear Resistant Polyacetal  -
                     E-HHPNL            W             E-HHPNR           W                          Catches  Magnetic
                     (Left Pull-Out Type)             (Right Pull-Out Type)
                                       S    J                      J     S
                                                                                                   P.1405



                                                                                                    Locks
                                                                                                   P.1414
                                               P  L           L  P

                                               K                 K                                  Knobs

                                               4-N             4-N                                 P.1431
                                         2-R    2-R                       2-R     2-R              Rails  Linear Slide


                            3.5                 E             3.5                E
                                                                                                   P.1448
                 Part Number                                    N
                1Type       2No.  L  W  K   P  J   S  Through Hole Countersink Hole  E  R  Mass (g)  LED Lighting
               E-HHPNL        5      36  11  25  7.5  21  5.5        11       5      5     22
            (Left Pull-Out Type)  47
                              6      48  8.5  30  8  32                                    33      P.1466
               E-HHPNR                                   6.5         13       5.5   5.5
            (Right Pull-Out Type)  8  63  62  13  37  10  42                               48       Signal Towers

                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)                                                     P.1475
                          E-HHPNR5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-HHPNL           Keyword  detachable hinge               MISUMI
                                                                                      Economy series








           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1404
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1404   1405   1406   1407   1408   1409   1410   1411   1412   1413   1414