Page 1413 - MISUMI SINGAPORE Economy Series
P. 1413

19
                        Resin Magnetic Catch Standard Embedded Type


           New                                   Representative model: C-MGCP1
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
                                                        1.35               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
          No.  Part Name  Material  Surface Treatment
           1    Case    ABS       -                1
           2  Magnetic Yoke Steel(Q235)  Zinc Plating                                              P.1383
           3   Magnet  Ferrite    -
                                                   2

                                                   3                                               Catches  Magnetic
                                                       L1  L2  L3                                  P.1405



                                                                                                    Locks
                                                                                                   P.1414



                                                 H2  H1                                             Knobs
                                                                                                   P.1431
                                                 H3
                                            B1
                                            B2                                                     Rails  Linear Slide
                 Part Number      Length                                                Retention
               1Type       2No.    L1    L2    L3   B1    B2    H1   H2    H3  Case Color  Force   P.1448
                                                                                          (N)
                             1     39.8  33.6  21.6            14.1  11    1     White     38       LED Lighting
                                                     8    10
                                                                                                   P.1466
              C-MGCP         2          54.6                   13.9              Black     77
                                   64          43                    11.5  1.5                      Signal Towers
                             3          54.3        10   10.5  13.8              White     97
                                                                                                   P.1475

          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-MGCP1
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MGCP            Keyword  magnet catch                   MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1408
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1408   1409   1410   1411   1412   1413   1414   1415   1416   1417   1418