Page 1417 - MISUMI SINGAPORE Economy Series
P. 1417

19
                         Resin Magnetic Catch Vertical Fixed Type


           New                                   Representative model: C-MGCER
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /
                                                  Save Up to
                                                  vs Standard Type  61%              Shipping
                                                        1.56               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
          No.  Part Name  Material  Surface Treatment
           1    Case     PP        -
           2  Magnetic Yoke  Steel(Q235)  Zinc Plating                                             P.1383
           3    Magnet  Ferrite    -
           4  Adsorption Plate Steel(Q235)  Zinc Plating
                                        2-3.2×6.3 Waist-Shaped Hole
                                                             2                                     Catches  Magnetic
                                                      3
                                                                     12
                                                                                                   P.1405
                                                                                         100°       Locks


                                25.5      37.1  45  25  21   29.2           36  48
                                                    2                                              P.1414




                                                           3   4                                    Knobs
                                        5.35                             2-φ3.8       2
                                1                                       φ6.5 Tapered Hole          P.1431
                                                 11.5  10.7

                                                       12                                          Rails  Linear Slide
                                                                                                   P.1448
                                                        Retention Force
              Part Number
                                                             (N)                                    LED Lighting

                                                                                                   P.1466

               C-MGCER                                       38                                     Signal Towers


                                                                                                   P.1475

          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
          Ordering
          Example     Part Number
                       C-MGCER
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MGCER           Keyword  magnet catch                   MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1412
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1412   1413   1414   1415   1416   1417   1418   1419   1420   1421   1422