Page 1416 - MISUMI SINGAPORE Economy Series
P. 1416

19                   Resin Magnetic Catch Parallel Fixed Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-MGBR  Shipping

           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 48%
                                                        2.06
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          No.
                                   -
                         PP
                Case
           1   Part Name  Material  Surface Treatment
   P.1383  2  Magnetic Yoke  Steel(Q235)  Zinc Plating
           3    Magnet  Ferrite    -                  10.7
           4  Adsorption Plate Steel(Q235)  Zinc Plating  1
    Magnetic   Catches                         2                  4
                                                                            66
   P.1405                                                           6       54
                                                                                      2-φ6.5
     Locks                       62  53.9  42.6  3          46.5  12  6               2-φ3.5

                                                                    90°
   P.1414                                                       2
     Knobs                                   2-φ3.5    2.5

                                         10.5
   P.1431
    Linear Slide   Rails              11.5  9.7




   P.1448    Part Number                               Retention Force
     LED Lighting                                          (N)



   P.1466
     Signal Towers  C-MGBR                                 38



   P.1475

         Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
          Ordering
          Example     Part Number
                        C-MGBR
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MGBR            Keyword  magnet catch                   MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1411                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1411   1412   1413   1414   1415   1416   1417   1418   1419   1420   1421