Page 1411 - MISUMI SINGAPORE Economy Series
P. 1411

19
                        Metal Magnetic Catch Parallel Fixed Type


           New                                   Representative model: C-MGCBN2
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        4.35               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      1~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
          No.  Part Name  Material  Surface Treatment
           1    Case    SUS304     Buffed
           2  Magnetic Yoke  SPCC  Nickel Plating                                                  P.1383
           3    Magnet   Ferrite     -
           4    Base   Aluminum Alloy  Anodized                                     2-φ3.5
           5  Adsorption Plate  SUS430  -                                     3            4      1 2   5       2-φ4.2
                                      2-φ3.5                                                       Catches  Magnetic   φ6.5 Tapered Hole
          C-MGCBN1                                               2-φ4.2
                               3            4      1 2   5
                                                                 φ6.5 Tapered Hole
                                                                                                   P.1405               90°
                                                                                                   25
                                                                         90°
                                       32  40  50   25   30  16                       59  70  80    Locks 53.5  55  35
                                                                                                   25
                                                            16          1.5
                                                 2                                                 P.1414
                                                12                                                          16         1.5
                                       13
                                                                                                2
                                   17                                                          12
                                                                                      13            Knobs
          C-MGCBN2                    2-φ3.5                     2-φ4.2
                               3             4      1 2   5                      17
 2-φ3.5                                                          φ6.5 Tapered Hole                 P.1431
                   2-φ4.2
 3  4  1 2  5
                   φ6.5 Tapered Hole
                                                                         90°
                                                     25                                            Rails  Linear Slide
                           90°
 32  40  50  25  30  16                59  70  80      53.5  55  35                                P.1448
                                                     25
              16          1.5
   2
  12                                                          16        1.5                         LED Lighting
 13
                                                  2
 17                                              12                                                P.1466
                                       13
                                   17
                      Part Number                  Retention Force               Mass               Signal Towers
                  1Type             2No.                (N)                       (g)
                                     1                  68                        32               P.1475
                 C-MGCBN
                                     2                  98                        63
          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-MGCBN2
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MGCBN           Keyword  magnet catch                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1406
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1406   1407   1408   1409   1410   1411   1412   1413   1414   1415   1416