Page 1407 - MISUMI SINGAPORE Economy Series
P. 1407

19
                        Detachable Hinges With Spring


           New                                   Representative model: E-HYGL60
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        0.70               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      4~199    200~299     300~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
           Part Number  Material  Surface Treatment
           E-HYGL      SPCC     Zinc Plating
           E-HYGR                                                                                  P.1383
           E-HYSL     SUS304      Buffed
           E-HYSR                                                                                  Catches  Magnetic

                                                 19.5
                                                                                                   P.1405
                                              7                                                     Locks



                                                                                                   P.1414
                                       93  62  45



                                           2-φ5.4  L                                                Knobs
                                          18                                                       P.1431
                                                φ5.7
                                                        5.5                                        Rails  Linear Slide
                                              1.5                                                  P.1448

                     Part Number
                  1Type           2No.      Specification  Radial Load (N)  Axial Load (N)  Mass (g)  LED Lighting
                 E-HYGL                   Left Pull-Out Type
                                                             100          130           43         P.1466
                 E-HYGR                   Right Pull-Out Type
                                   60
                 E-HYSL                   Left Pull-Out Type
                                                             150          200           44          Signal Towers
                 E-HYSR                   Right Pull-Out Type
                                                                                                   P.1475
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          E-HYGL60
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-HYGL            Keyword  detachable hinge               MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1402
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1402   1403   1404   1405   1406   1407   1408   1409   1410   1411   1412