Page 1406 - MISUMI SINGAPORE Economy Series
P. 1406

19                   Concealed Hinges Limit Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: E-HCL268  Shipping

           New



                                                        4.90
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity      4~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges  Part Number  Material Surface Treatment  E Quantity of volume discount above is for representative Part No. It may differ by the Part.

          E-HCL268  SUS304  Vibration Finishing  12    Part Number  Radial Load (kg) Axial Load (kg) Mass (g)
   P.1383  E-HCL268-B  SPCC  Baking Paint (Black)  9  R2.65  E-HCL268
                                          5.3          E-HCL268-B      28         50       100
    Magnetic   Catches                                Ordering
                                       2× φ 5.4 5.3

                                      126  67.8  48  64.8  79.8  100.4  Example  Part Number
   P.1405                                                          E-HCL268

     Locks
                                           12
                                              1.5
   P.1414                                1.5  21.4
                                         2  10 19  φ 6.2
     Knobs
                        Concealed Hinges Quick Detach Type

   P.1431                                        Representative model: E-HCL201
    Linear Slide   Rails  Products
           New



   P.1448                                               4.00                         Shipping
                                                                                        from
     LED Lighting                                Volume Discount           SGD 5 days


                                                      Quantity
                                                                    4~49
   P.1466                                             Discount    Unit Price  50~99      100~
                                                                                         30%
                                                                               15%
     Signal Towers  Part Number  Material Surface Treatment  E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                  Radial Load (kg) Axial Load (kg) Mass (g)
                                                       Part Number
                         Vibration Finishing
   P.1475  E-HCL201  SUS304  Baking Paint (Black)      E-HCL201        80         150      112
          E-HCL201-B
                    SPCC
                                                       E-HCL201-B
                  2.5
                 3-M6
                                          25          Ordering
                                        2.5  21  φ 7  Example     Part Number
                                                                   E-HCL201
                  61.5  38.5  75  50  34  8 24
                                             5
                                       6
                                         13  2.3
                                         X View
                     22.6  12
                      X
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-HCL201          Keyword  concealed hinge                  Economy series
   1401
   1401   1402   1403   1404   1405   1406   1407   1408   1409   1410   1411