Page 1404 - MISUMI SINGAPORE Economy Series
P. 1404

19                   Heavy Load Aluminum Hinges Tapered Hole Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Representative model: C-HHDL5  Shipping



                                                  Save Up to
                                                                 76%
                                                  vs Standard Type
                                                        5.06
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Type       Material  Surface Treatment
                   Body    Bushing   Body
   P.1383  C-HHDL                  Clear Anodized
           C-HHBDL  A6063-T5  Stainless Steel  Black Anodized  W
    Magnetic   Catches                      4-N  J        S



   P.1405

     Locks
                                            L  P
   P.1414
     Knobs                                    K



   P.1431                                                    2-R
    Linear Slide   Rails                   E  T


                                                                            N
               Part Number
   P.1448    1Type      2No.  * Allowable Load  Mass Length Width  K  P  J  S  Through Hole Counterbored Hole  T  E  R
                                                  W
                                         g
                                              L
                               kg
                                     N
     LED Lighting        5               28   47  35.4  11  25  7.2  21  5.5   11         5.5  5
   P.1466  C-HHDL        6      20  196  34       48  8.5  30  8  32                  3.5
           (Clear Anodized)
     Signal Towers  (Black Anodized)  8  56   63  62  13  37  10  42  6.5      13         6  5.5
           C-HHBDL

   P.1475               8-45    30  294  78       80  10  43 16.5 47                  4.5

          * The allowable load is the value when 2 pieces are used.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-HHDL5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HHDL            Keyword  heavy load hinge               MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1399                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1399   1400   1401   1402   1403   1404   1405   1406   1407   1408   1409