Page 1408 - MISUMI SINGAPORE Economy Series
P. 1408

19                   Detachable Hinges, Low Dust Heavy Load Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: E-HNZL50  Shipping

           New



                                                       14.90
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity         4~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges               Material  Surface Treatment  E Quantity of volume discount above is for representative Part No. It may differ by the Part.

              Body        SUS316        Buffed
   P.1383    Bushing  Wear Resistant Polyacetal  -
    Magnetic   Catches                                               (The picture shows the Left Pull-Out Type)

                                                                            W
                                                                           W1
   P.1405
              Number of holes on one side: 2    Number of holes on one side: 3
     Locks                           W1
                                     W
                                                     4-d                               L1  2L
   P.1414                                            D Counterbored Hole      φ8
                   4-d                 φ6.9  L1  2L                                    L1
     Knobs         D Counterbored Hole



   P.1431                              R    2                  T              R        2
    Linear Slide   Rails    T  t     W                           t          W




   P.1448      Part Number
     LED Lighting  E-HNZL  2L  Number of holes   50  W1  L1   T     R     t    8.6   4.6  Mass (g)
                                            W
                                                                                     d
                                                                               D
                               on one side
              1Type
                                                                                           120
                                                 35
                                                       20
                          50
   P.1466  (Left Pull-Out Type)  65  2     65    40    35    14    13.5   5    9.6   5.6   185
                                                       40
                                                 50
                                                                                           270
                          75
                                           75
     Signal Towers  (Right Pull-Out Type)  100  3  100  60  30  16  15.5  6    10.6  6.6   450
              E-HNZR
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Example
   P.1475  Ordering  Part Number (1Type · 2L)
                          E-HNZL50
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-HNZL            Keyword  detachable hinge               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1403                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1403   1404   1405   1406   1407   1408   1409   1410   1411   1412   1413