Page 1412 - MISUMI SINGAPORE Economy Series
P. 1412

19                   Resin Magnetic Catch Two-Way Fixed Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-MGCC1  Shipping

           New



                                                        4.00
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day


                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                                     2-φ4             2-φ3.5
   P.1383                                     1                2
                                                                      φ6.5 Tapered Hole
    Magnetic   Catches        3



   P.1405
                                         36   45  36    29    50  40
     Locks

                                 4
   P.1414                             7           5
                                    12             9               16
     Knobs

                                1.5      11.2
   P.1431                               2.5                     1.5
    Linear Slide   Rails           15                                        Material:   1Main Body: Polyacetal
                                                                                 2Adsorption Plate: SUS430
                                                                                 3Magnet: Ferrite
                      Part Number
                                                        (N)
   P.1448         1Type             2No.           Retention Force             Case Color
     LED Lighting                    1                  9                        Black



   P.1466        C-MGCC              2                  13                       Gray
     Signal Towers                   3                  19                     Milky White



   P.1475                            4                  32                       White

          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-MGCC1
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MGCC            Keyword  magnet catch                   MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1407                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1407   1408   1409   1410   1411   1412   1413   1414   1415   1416   1417