Page 1414 - MISUMI SINGAPORE Economy Series
P. 1414

19                   Resin Magnetic Catch Vertical Fixed Small Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-MXSR1  Shipping

           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 69%
                                                        1.06
                                                                                        from
     Handles                                     Volume Discount           SGD 1 day

                                                      Quantity      1~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          No.
                                    -
                          PP
                Case
           1   Part Name  Material  Surface Treatment
   P.1383  2  Magnetic Yoke  Steel(Q235)  Zinc Plating
           3    Magnet   Ferrite    -
           4  Adsorption Plate  Steel(Q235)  Zinc Plating
    Magnetic   Catches               20.05                    1
                                                                             2-φ3.5
                                8.32°
                                                                            φ6.5 Tapered Hole
   P.1405                                                        2
     Locks                  21.6  9.05      23.1  26  38.1  48    26            31  41

   P.1414                       9.05                                 4
     Knobs                            9     1.8  3.6   5.6        3       14

                                     10.8                  15
   P.1431                             19                                 100°     1.5
    Linear Slide   Rails




   P.1448                            15
     LED Lighting      Part Number                  Retention Force            Case Color



   P.1466          1Type             2No.               (N)
     Signal Towers  C-MXSR             1                 38                      White



   P.1475                              2                                         Brown


          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2No.)
                          C-MXSR1
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MXSR            Keyword  magnet catch                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1409                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1409   1410   1411   1412   1413   1414   1415   1416   1417   1418   1419