Page 1418 - MISUMI SINGAPORE Economy Series
P. 1418

19                   Resin Magnetic Catch Small Embedded Type / Strong Force Type
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: C-MGCPN  Shipping

           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 61%
                                                        1.33
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days

                                                      Quantity      4~49      50~99      100~
   P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                  2-φ3.8
          No.
                Case
                                   -
                         PP
           1   Part Name  Material  Surface Treatment  2  3       φ6.1 Tapered Hole
   P.1383  2  Magnetic Yoke  Steel(Q235)  Zinc Plating
           3    Magnet  Ferrite    -
           4  Adsorption Plate Steel(Q235)  Zinc Plating
    Magnetic   Catches  C-MGCPN (Small Embedded Type)  39.4  21.6  39.7  36  48
   P.1405
     Locks                                 1  9.9      10.9  4  12   2


   P.1414                                        11.9  13.7     90°
          C-MGCBR (Strong Force Type)                14.8
     Knobs                       3       1       3.5  1.5  8 5       4     φ6.5 Tapered Hole
                                                                           2-φ3.5
                                2                                                    90°
   P.1431
    Linear Slide   Rails          47.6  19.5  44  74  43.8  64  70.9  58.6   54  66




   P.1448                               19.5
     LED Lighting                   8.5  4.1         17.5        6       12      2

                                                      8
   P.1466                          4.4   10.8  12.3  18.5         14
     Signal Towers  Part Number            Type                          Retention Force



   P.1475      C-MGCPN               Small Embedded Type                      (N)
                                                                              38
              C-MGCBR                  Strong Force Type                     116
          Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
          Ordering
          Example     Part Number
                       C-MGCPN
                       C-MGCBR
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MGCPN           Keyword  magnet catch                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1413                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1413   1414   1415   1416   1417   1418   1419   1420   1421   1422   1423