Page 1423 - MISUMI SINGAPORE Economy Series
P. 1423

19
                        Cylindrical Locks Locking Type


           New                                   Representative model: E-JY-28-T
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        5.00               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      4~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges


                       No Accessories                 4L (With Handle)       Panel Opening Dimensions  P.1383
                                                            45                     19.5
                          φ28                            φ28         2.4                  φ22.5
                          φ26     4.5               4.5  φ26                                       Catches  Magnetic
                                                                     16
                  2H                             2H                                                P.1405
                      6mm          32  34            6mm          32  34                            Locks




                                                                                                   P.1414
                                4                              4

              90°                             90°                                                   Knobs

                                                                                                   P.1431
                                3T Triangle Plug               3T Triangle Plug


           19                             19                                                       Rails  Linear Slide
                                                                                                   P.1448
                    45                             45
                   Closed State                      Closed State                                   LED Lighting
                                                                          Material: Zinc Alloy
                                                                          Surface Treatment: Bright Chromate Plating  P.1466
                  1Type                  2H                3Plug Type           4Accessories
                                                                                     -
                                         18                                     (No Accessories)    Signal Towers
                                                               T
                  E-JY                                     (Triangle Plug)
                                         28                                         L
                                                                                  (Handles)        P.1475
          ECompression distance is 6mm
          EEach lock is equipped with a key
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example   Part Number (1Type)  -  2Stop Height H  - 3Plug Type -  4Accessories
                         E-JY       -      28      -    T
                         E-JY       -      28      -    T     -      L
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-JY              Keyword  door lock                      MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1418
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1418   1419   1420   1421   1422   1423   1424   1425   1426   1427   1428