Page 1425 - MISUMI SINGAPORE Economy Series
P. 1425

19
                        Cylindrical Locks Dustproof Type


           New                                   Representative model: E-FYD-20-S
          Products                                                                                 LED Lighting / Signal Towers  Handles / Hinges / Knobs / Slide Rails /

                                                                                     Shipping
                                                        4.00               SGD 5 days
                                                                                        from


                                                 Volume Discount                                    Handles
                                                      Quantity      4~49      50~99      100~      P.1367
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Hinges
                         No Accessories                  4L (With Handle)     Panel Opening Dimensions
                             36                                 45                   20.1          P.1383
                                                                          2.4
                            27.8                             27.8                           φ22.5
                                     M22 Anti-loosening Washer
                     5.2                              5.2                 16                       Catches  Magnetic
                     2H                               2H                                           P.1405

                                   Steel Bolt Without
                                   Positioning Point                 Steel Bolt Without
                                                                     Positioning Point              Locks

                                                                                                   P.1414
               90°                              90°                                                 Knobs



                                                                                    3Plug Type     P.1431

           19                              19                                                      Rails  Linear Slide

                                                                                    S      T       P.1448
                     45               Plug Type       45               Plug Type  Straight Plug Triangle Plug

                                                                          Material: Zinc Alloy
                                                                          Surface Treatment: Bright Chromate Plating  LED Lighting
                  1Type                  2H                3Plug Type           4Accessories
                                                               S                     -             P.1466
                                                           (Straight Plug)      (No Accessories)
                  E-FYD                  20
                                                               T                    L
                                                           (Triangle Plug)        (Handles)         Signal Towers
          EEach lock is equipped with a key
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.1475
          Ordering
          Example   Part Number (1Type)  -  2Stop Height H  - 3Plug Type -  4Accessories
                         E-FYD      -      20      -    S
                         E-FYD      -      20      -    S     -      L
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-FYD             Keyword  door lock                      MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1420
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1420   1421   1422   1423   1424   1425   1426   1427   1428   1429   1430