Page 1428 - MISUMI SINGAPORE Economy Series
P. 1428
19 Knob Locks L-Shaped
Handles / Hinges / Knobs / Slide Rails / LED Lighting / Signal Towers Products Representative model: E-BLD-28 Shipping
New
8.50
from
Handles Volume Discount SGD 5 days
Quantity 2~29 30~
P.1367
Discount Unit Price 30%
E Shipping days may differ by Quantity.
Hinges E Quantity of volume discount above is for representative Part No. It may differ by the Part.
φ32
P.1383 φ22.9 54.5
18 6
Magnetic Catches 19
P.1405 45
Locks 105
P.1414
Knobs
Panel Opening Dimensions
P.1431 φ22.5
Linear Slide Rails
P.1448 2H 18
h 20.1 Material: Zinc Alloy
LED Lighting 1Type 2H h Surface Treatment: Bright Chromate Plating
Plug Type
0
P.1466 E-BLD 18 10 With Plug
28
Signal Towers EEach lock is equipped with a key - 2Stop Height H
Please order after selecting part number and parameters according to the selection steps 1 to 2.
Ordering
1Type
Example
P.1475 E-BLD - 28
How to search Search on MISUMI official website Step 1 Input Search Keyword Step 2 Select Brand Brand
on website By By
Type E-BLD Keyword door lock MISUMI
Economy series
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
1423 Hours: 9am - 6pm (Mon - Fri)
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)