Page 1432 - MISUMI SINGAPORE Economy Series
P. 1432

19                   Flat Locks Slim Pull-Up Type Stainless Steel
    Handles / Hinges / Knobs / Slide Rails /    LED Lighting / Signal Towers  Products  Representative model: E-BLS-121-D  Shipping

           New



                                                       46.10
                                                                                        from
     Handles                                     Volume Discount           SGD 5 days


                                                      Quantity         1~9             10~
   P.1367
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
     Hinges                                      E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                              3D (Single-Point):              Panel Opening Dimensions
   P.1383                        T  t          C
    Magnetic   Catches



   P.1405                                                2A               b

     Locks

                                                    B
   P.1414                                                            a
     Knobs                    3T (Three-Point):  C  E  E      Panel Opening Dimensions
                                 T
                                   t
   P.1431                                                D
    Linear Slide   Rails                                   2A             b




   P.1448
     LED Lighting                                   B                a            Material: SUS304


                                                                                  Surface Treatment: Buffed
   P.1466      1Type     2Lock Body Length A  3Bolt Type  B  C  D     E    T     t     a    b
                                91           D      28.5  65                          24    63
     Signal Towers  E-BLS      121       (Single-Point)  28.5  72  -  -   12.5   2.5  27    117
                                                                                            96
                                                    30
                                                    33
                               149
                                                                                            63
                                91
                                             T
   P.1475                      121       (Three-Point)  30  65  40   20   12.5   2.3  24    96
                               149                  33    72                     2.8  27    117
          ELocks with plugs are all equipped with two keys
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example     1Type     -  2Lock Body Length A  - 3Bolt Type
                       E-BLS    -       121        -    D
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-BLS             Keyword  door lock                      MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1427                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1427   1428   1429   1430   1431   1432   1433   1434   1435   1436   1437